Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Catalogue status: May 26, 2023
Single-Pair-Ethernet
Single Pair Ethernet PCB sockets
Single pair Ethernet is a technology that only requires one pair of wires to transmit data and power.
The resulting benefits will make SPE the preferred network at the field level and beyond.
Advantages of Single Pair Ethernet:
  • Consistent: Single Pair Ethernet enables uniform Ethernet-based communication from the sensor to the cloud
  • Future-proof: key technology for Industry 4.0 and IIoT
  • Flexible: ranges of up to 1000 m and transmission properties of up to 1 Gbps enable use across applications
  • Innovative: lighter, less space required, and reduced installation effort



Products:

Colour:
Colour: silver
Order No.: 2726010000
Type: IE-PCB-SPE-P-90V2.1-THR RL
Version:
PCB plug-in connector, male header, SPE (Single Pair Ethernet), Clip-on flange, THT/THR solder connection, 1.80 mm, Number of poles: 2, 90°, Solder pin length (l): 2.1 mm, Ni/Au, silver, Tape
 
Colour: black
Order No.: 2795120000
Type: IE-PCB-SPE-P-90V2.1-THR-YG/YG RL
Version:
PCB plug-in connector, male header, SPE (Single Pair Ethernet), Clip-on flange, THT/THR solder connection, 1.80 mm, Number of poles: 2, 90°, Solder pin length (l): 2.1 mm, Ni/Au, black, Tape
 
Colour: silver
Order No.: 2795170000
Type: IE-PCB-SPE-P-180V2.1-THR RL
Version:
PCB plug-in connector, male header, SPE (Single Pair Ethernet), Clip-on flange, THT/THR solder connection, 1.80 mm, Number of poles: 2, 180°, Solder pin length (l): 2.1 mm, Ni/Au, silver, Tape
 
Colour: black
Order No.: 2795100000
Type: IE-PCB-SPM-P-90-THR
Version:
Built-in plugs, M8 PCB insert, Solder connection, Male contact, IP67 with housing, THT/THR solder connection, 90°, Number of poles: 2
 
Colour: black
Order No.: 2795110000
Type: IE-PCB-SPM-P-180-SMD
Version:
Built-in plugs, M8 PCB insert, IP67 with housing, SMD solder connection, 180°, Number of poles: 2
 
Colour: black
Order No.: 2735920000
Type: IE-PCB-SPM-P-180-THR
Version:
Built-in plugs, M8 PCB insert, Socket connector, Solder connection, Male contact, IP67 with housing, THT/THR solder connection, 180°, Number of poles: 2
 
Colour: silver
Order No.: 2726030000
Type: IE-BHD-SPE-M8-OT-BP
Version:
PCB, M8 socket housing, IP67, Backpanel mounting
 
Colour: silver
Order No.: 2726020000
Type: IE-BHD-SPE-M8-OT-FP
Version:
PCB, M8 socket housing, IP67, Frontpanel mounting
 
Colour: silver
Order No.: 2739640000
Type: IE-BHD-SPE-FP-CN-M10X0.75
Version:
Locknut, PCB, M8 socket housing
 
Colour:
Order No.: 2816640000
Type: S-KIT SPE CONECTORS EN/DE
Version:
Sample kit