|
|
Brass cable glands which are suitable for usage in explosion risk zone Ex e (Increased safety). They have been tested to the latest norms and standards IEC/EN 60079-0, and also achieved the necessary ATEX certificate.
|
|
|
|
A2L type cable glands are suitable for un-armored cable, maintains flameproof Ex d and Increased Safety Ex e explosion protection. |
|
|
|
A2LC type cable glands are suitable for un-armored cable and provide a conduit connection female thread, maintains flameproof Ex d and Increased Safety Ex e explosion protection. |
|
|
|
E1W type cable glands are suitable for SWA steel wired armor cable, E1W type glands maintain flameproof Ex d and Increased Safety Ex e explosion protection. And the armor clamping provides an electrical bond between the cable armor and the glands. |
|
|
|
E1XZ type cable glands are suitable for SWB braided steel wire or STA steel taped armor cable, E1XZ type glands maintain flameproof Ex d and Increased Safety Ex e explosion protection. And the armor clamping provides an electrical bond between the cable armor and the glands. |
|
|
|
Polyamide cable glands, which are suitable for usage in explosion risk zones Ex e (increased safety) and Ex i (intrinsic safety). Weidmüller offers a product family without restrictions and besides compliance with standards, the cable gland excels thanks to its increased impact resistance of 4/7 Joule and a possible temperature range down to -60°C without restrictions. They have been tested to the current standard and EN 60079-0 directive, and besides EAC, they are ATEX and IECEx certified. |
|
|
|
Polyamide cable glands, which are suitable for usage in explosion risk zones Ex e (increased safety) and Ex i (intrinsic safety). Weidmüller offers a product family without restrictions and besides compliance with standards, the cable gland excels thanks to its increased impact resistance of 4/7 Joule and a possible temperature range down to -60°C without restrictions. They have been tested to the current standard and EN 60079-0 directive, and besides EAC, they are ATEX and IECEx certified. |
|
|
|
Polyamide cable glands, which are suitable for usage in explosion risk zones Ex e (increased safety) and Ex i (intrinsic safety). Weidmüller offers a product family without restrictions and besides compliance with standards, the cable gland excels thanks to its increased impact resistance of 4/7 Joule and a possible temperature range down to -60°C without restrictions. They have been tested to the current standard and EN 60079-0 directive, and besides EAC, they are ATEX and IECEx certified. |
|
|
|
Polyamide cable glands, which are suitable for usage in explosion risk zones Ex e (increased safety) and Ex i (intrinsic safety). Weidmüller offers a product family without restrictions and besides compliance with standards, the cable gland excels thanks to its increased impact resistance of 4/7 Joule and a possible temperature range down to -60°C without restrictions. They have been tested to the current standard and EN 60079-0 directive, and besides EAC, they are ATEX and IECEx certified. |
|
|
|
A2L type cable glands are suitable for un-armored cable, maintains flameproof Ex d and Increased Safety Ex e explosion protection. |
|
|
|
A2LC type cable glands are suitable for un-armored cable and provide a conduit connection female thread, maintains flameproof Ex d and Increased Safety Ex e explosion protection. |
|
|
|
E1W type cable glands are suitable for SWA steel wired armor cable, E1W type glands maintain flameproof Ex d and Increased Safety Ex e explosion protection. And the armor clamping provides an electrical bond between the cable armor and the glands. |
|
|
|
E1XZ type cable glands are suitable for SWB braided steel wire or STA steel taped armor cable, E1XZ type glands maintain flameproof Ex d and Increased Safety Ex e explosion protection. And the armor clamping provides an electrical bond between the cable armor and the glands. |
|